{wiska/kabelver_din89280_zubehoer/ekvm_w.prj},{NB=EKVM 45/50-W32 Ni RAL 7035 10016833},{CNSORDERNO=10016833},{TYP=EKVM 45/50-W32 Ni},{OB=Ni},{D=M50x1.5},{NDM=50.000},{P=1.500},{TL=59.0},{D1=30.0 - 32.5},{D1X=30.000},{L=14.0},{SW1=46},{E1=50.0},{SW2=55},{E2=61.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7035},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016833/ekvm-4550-w32ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016833/ekvm-4550-w32ni.html},{WEIGHT=0.435}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.