Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10014280
TYP
WISKA Type
EKVM 30/32-Z20 Ni
D
Connection thread size
M32x1.5 mm
TL
Total length
51.0 mm
D1
Cable diameter
18.0 - 20.5 mm
L
Screw-in thread length
12.0 mm
SW1
Key width
30 mm
E1
Width across corners
33.0
SW2
Key width
36 mm
E2
Width across corners
39.0
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.181 kg
Previews
3D
Dimension
2D