Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50080103
TYP
WISKA Type
EE-VG 30-17 / VG C 30
D
Cable gland
M30x2.0 mm
D1
Diameter cable
0.0 - 17.7 mm
CNSMAT
material
Brass chromium-plated
VG
VG 88812-1994
VG C 30
ETEMP
Temperature range
-150°C to 250°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.027 kg
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.