Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50080106
TYP
WISKA Type
EE-VG 45-23 / VG A 45
D
Cable gland
M45x2.0 mm
D1
Diameter cable
0.0 - 23.8 mm
CNSMAT
material
Brass chromium-plated
VG
VG 88812-1994
VG A 45
ETEMP
Temperature range
-150°C to 250°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.070 kg
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.