Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10011559
TYP
WISKA Type
GM 45 Ni
D
Connection thread size
M45x2.0
TL
Total length
8.0 mm
SW
Key width
55 mm
E1
Width across corners
63.5 mm
CNSMAT
material
Brass nickel-plated
ETEMP
Temperature range
-150°C to 250°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.070 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.