Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10014237
TYP
WISKA Type
GM 16 Cr
D
Connection thread size
M16x1.5
TL
Total length
4.0 mm
SW
Key width
22 mm
E1
Width across corners
25.4 mm
CNSMAT
material
Brass chromium-plated
ETEMP
Temperature range
-150°C to 250°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.007 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.