Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50011420
TYP
WISKA Type
GM 24
D
Connection thread size
M24x1.5
TL
Total length
5.0 mm
SW
Key width
30 mm
E1
Width across corners
34.6 mm
CNSMAT
material
Brass
ETEMP
Temperature range
-150°C to 250°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.014 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.