Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10010886
TYP
WISKA Type
KVM 72-W52
D
Connection thread size
M72x2.0 mm
TL
Total length
73.0 mm
D1
Cable diameter
48.0 - 52.5 mm
L
Screw-in thread length
16.0 mm
SW
Key width
70 mm
E1
Width across corners
75.0 mm
CNSMAT
material
Cable gland: brass / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP54
DIN
DIN Information
DIN 89280
NORMNOTE
Advice
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.780 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.