{wiska/kabelver_din89280_zubehoer/kvm_w.prj},{NB=KVM 45-W32 Cr 10014591},{CNSORDERNO=10014591},{TYP=KVM 45-W32 Cr},{OB=Cr},{D=M45x2.0},{TL=62.0},{NDM=45.000},{D1=30.0 - 32.5},{P=2.000},{D1X=30.000},{L=14.0},{SW=46},{E1=53.0},{CNSMAT=Cable gland: brass chromium-plated / sealing gasket: EPDM / earthing insert: brass chromium-plated},{SGE=IP54},{DIN=DIN 89280},{NORMNOTE=},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7001},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10014591/kvm-45-w32cr.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10014591/kvm-45-w32cr.html},{WEIGHT=0.370}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.