{wiska/kabelver_din89280_zubehoer/kvm_w.prj},{NB=KVM 105-W80 Ni 10016208},{CNSORDERNO=10016208},{TYP=KVM 105-W80 Ni},{OB=Ni},{D=M105x2.0},{TL=88.0},{NDM=105.000},{D1=78.0 - 83.0},{P=2.000},{D1X=78.000},{L=20.0},{SW=105},{E1=113.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM},{SGE=IP54},{DIN=-},{NORMNOTE=Similar to DIN 89280},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7035},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016208/kvm-105-w80ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016208/kvm-105-w80ni.html},{WEIGHT=2.181}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.