{wiska/kabelver_din89280_zubehoer/kvm_w.prj},{NB=KVM 80-W58 10016472},{CNSORDERNO=10016472},{TYP=KVM 80-W58},{OB=bright},{D=M80x2.0},{TL=79.0},{NDM=80.000},{D1=54.0 - 58.5},{P=2.000},{D1X=54.000},{L=18.0},{SW=85},{E1=91.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM},{SGE=IP54},{DIN=-},{NORMNOTE=Similar to DIN 89280},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 1007},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016472/kvm-80-w58.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016472/kvm-80-w58.html},{WEIGHT=0.092}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.