{wiska/kabelver_din89280_zubehoer/kvm_z.prj},{NB=KVM 36-Z22 Ni 10013311},{CNSORDERNO=10013311},{TYP=KVM 36-Z22 Ni},{OB=Ni},{D=M36x2.0},{NDM=36.000},{P=2.000},{TL=58.0},{D1=20.0 - 22.5},{D1X=20.000},{L=13.0},{SW=36},{E1=41.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / earthing insert: brass chromium-plated},{O=Nickel-plated},{SGE=IP54},{DIN=DIN 89280},{NORMNOTE=},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7035},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10013311/kvm-36-z22ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10013311/kvm-36-z22ni.html},{WEIGHT=0.229}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.