Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10011933
TYP
WISKA Type
KVMP 18/11-VG B/Ni
D
Connection thread size
PG11 mm
TL
Total length
41.0 mm
D1
Cable diameter
0.0 - 10.0 mm
L
Screw-in thread length
8.0 mm
SW
Key width
19 mm
E1
Width across corners
22.0 mm
CNSMAT
material
brass
SGE
Protection class to EN 60 529
IP30
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.