{wiska/kabelver_din89280_zubehoer/kvmp_w.prj},{NB=KVMP 18/11-W10 10011028},{CNSORDERNO=10011028},{TYP=KVMP 18/11-W10},{OB=bright},{D=PG11},{NDM=18.600},{TL=41.0},{D1=8.0 - 10.5},{D1X=8.000},{L=8.0},{SW=19},{E1=22.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 1007},{VERS=66},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10011028/kvmp-1811-w10.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10011028/kvmp-1811-w10.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.