{wiska/kabelver_din89280_zubehoer/kvmp_w.prj},{NB=KVMP 30/29-W20 10011083},{CNSORDERNO=10011083},{TYP=KVMP 30/29-W20},{OB=bright},{D=PG29},{NDM=37.000},{TL=51.0},{D1=18.0 - 20.5},{D1X=18.000},{L=10.0},{SW=30},{E1=33.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 1007},{VERS=66},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10011083/kvmp-3029-w20.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10011083/kvmp-3029-w20.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.