{wiska/kabelver_din89280_zubehoer/kvmp_w.prj},{NB=KVMP 36/21-W24 10011095},{CNSORDERNO=10011095},{TYP=KVMP 36/21-W24},{OB=bright},{D=PG21},{NDM=47.000},{TL=56.0},{D1=22.0 - 24.5},{D1X=22.000},{L=11.0},{SW=36},{E1=40.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 1007},{VERS=66},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10011095/kvmp-3621-w24.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10011095/kvmp-3621-w24.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.