Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10011118
TYP
WISKA Type
KVMP 45/36-W28
D
Connection thread size
PG36 mm
TL
Total length
59.0 mm
D1
Cable diameter
26.0 - 28.5 mm
L
Screw-in thread length
11.0 mm
SW
Key width
46 mm
E1
Width across corners
50.0 mm
CNSMAT
material
Cable gland: brass / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.