{wiska/kabelver_din89280_zubehoer/kvmp_z.prj},{NB=KVMP 24/16-Z17 10010948},{CNSORDERNO=10010948},{TYP=KVMP 24/16-Z17},{OB=bright},{D=PG16},{TL=47.0},{NDM=22.500},{D1=16.0 - 17.5},{D1X=16.000},{L=9.0},{SW=24},{E1=27.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM / earthing insert: brass chromium-plated},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{VERS=17},{RAL=RAL 1007},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10010948/kvmp-2416-z17.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10010948/kvmp-2416-z17.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.