{wiska/kabelver_din89280_zubehoer/kvmp_z.prj},{NB=KVMP 45/29-Z28 10010998},{CNSORDERNO=10010998},{TYP=KVMP 45/29-Z28},{OB=bright},{D=PG29},{TL=59.0},{NDM=37.000},{D1=26.0 - 28.5},{D1X=26.000},{L=11.0},{SW=46},{E1=50.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM / earthing insert: brass chromium-plated},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{VERS=55},{RAL=RAL 1007},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10010998/kvmp-4529-z28.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10010998/kvmp-4529-z28.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.