Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10012187
TYP
WISKA Type
KVMP 30/13,5-Z20/Ni
D
Connection thread size
PG13,5 mm
TL
Total length
51.0 mm
D1
Cable diameter
18.0 - 20.5 mm
L
Screw-in thread length
10.0 mm
SW
Key width
30 mm
E1
Width across corners
33.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / earthing insert: brass chromium-plated
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.