{wiska/kabelver_din89280_zubehoer/kvms_w.prj},{NB=KVMS 36-W24 Ni 10016709},{CNSORDERNO=10016709},{TYP=KVMS 36-W24 Ni},{DIN=DIN 89280},{OB=Ni},{D=M36x2.0},{NDM=36.000},{P=2.000},{TL=58.0},{D1=22.0 - 24.5},{D1X=22.000},{L=13.0},{SW1=36},{E1=39.0},{SW2=41},{E2=45.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016709/kvms-36-w24ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016709/kvms-36-w24ni.html},{WEIGHT=0.202}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.