{wiska/kabelver_din89280_zubehoer/kvms_w.prj},{NB=KVMS 105-W80 10016896},{CNSORDERNO=10016896},{TYP=KVMS 105-W80},{DIN=similar to DIN 89280},{OB=bright},{D=M105x2.0},{NDM=105.000},{P=2.000},{TL=88.0},{D1=78.0 - 83.0},{D1X=78.000},{L=20.0},{SW1=103},{E1=113.7},{SW2=115},{E2=127.0},{CNSMAT=Cable gland: brass / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016896/kvms-105-w80.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016896/kvms-105-w80.html},{WEIGHT=2.148}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.