{wiska/kabelver_din89280_zubehoer/kvms_w.prj},{NB=KVMS 24-W10 Cr 10016949},{CNSORDERNO=10016949},{TYP=KVMS 24-W10 Cr},{DIN=DIN 89280},{OB=Cr},{D=M24x1.5},{NDM=24.000},{P=1.500},{TL=49.0},{D1=8.0 - 10.5},{D1X=8.000},{L=11.0},{SW1=24},{E1=26.0},{SW2=29},{E2=32.0},{CNSMAT=Cable gland: brass chromium-plated / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016949/kvms-24-w10acr.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016949/kvms-24-w10acr.html},{WEIGHT=0.095}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.