Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10016933
TYP
WISKA Type
KVMS 45-Z28 Cr
D
Connection thread size
M45x2.0 mm
TL
Total length
62.0 mm
D1
Cable diameter
26.0 - 28.5 mm
L
Screw-in thread length
14.0 mm
SW1
Key width
46 mm
E1
Width across corners
50.0 mm
SW2
Key width
51 mm
E2
Width across corners
56.0 mm
CNSMAT
material
Cable gland: brass chromium-plated / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP54
DIN
DIN Information
DIN 89280
NORMNOTE
Advise
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.340 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.