Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065126
TYP
WISKA Type
MMSKV 36 EMV-Z
D
Connection thread size
M36x2.0
TL
Total length
49.0 - 60.0 mm
D1
Cable diameter
16.0 - 28.0 mm
L
Screw-in thread length
13.0 mm
SW
Key width
46 mm
E1
Width across corners
51.0 mm
CNSMAT
material
Cable gland: brass / sealing gasket: EPDM / earthing insert: brass chromium-plated / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.222 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.