Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
30070452
TYP
WISKA Type
SBL45 Cr
D
Connection thread size
M45x2.0
TL
Total length
27.0 mm
L
Screw-in thread length
20.0 mm
SW
Key width
46 mm
E1
Width across corners
53.0 mm
CNSMAT
material
Brass chromium-plated
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.124 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.