Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50080086
TYP
WISKA Type
SBL18
D
Connection thread size
M18x1.5
TL
Total length
20.0 mm
L
Screw-in thread length
16.0 mm
SW
Key width
19 mm
E1
Width across corners
22.0 mm
CNSMAT
material
Brass
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.015 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.