Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10016691
TYP
WISKA Type
VSM 40 Ni
D
Connection thread size
M40x1.5
TL
Total length
22.0 mm
DA
Outer diameter
46.0 mm
L
Screw-in thread length
12.0 mm
SW
Key width
22 mm
E1
Width across corners
25.4
CNSMAT
material
Brass nickel-plated
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.090 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.