Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10016695
TYP
WISKA Type
VSM 63 Ni
D
Connection thread size
M63x1.5
TL
Total length
22.0 mm
DA
Outer diameter
69.0 mm
L
Screw-in thread length
12.0 mm
SW
Key width
27 mm
E1
Width across corners
32.2
CNSMAT
material
Brass nickel-plated
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.172 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.