Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50084870
TYP
WISKA Type
VSM 16
D
Connection thread size
M16x1.5
TL
Total length
11.5 mm
DA
Outer diameter
- mm
L
Screw-in thread length
8.0 mm
SW
Key width
22 mm
E1
Width across corners
25.4
CNSMAT
material
Brass
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
0.020 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.