Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50101706
TYP
WISKA Type
BWP 50S Pack
D
Connection thread size
M50x1.5 mm
TL
Total length
39.5 mm
D1
Cable diameter
46.3 mm
D2
EMC diameter
-38.0 mm
L
Screw-in thread length
15.0 mm
SW1
Key width
59 mm
E1
Width across corners
66.3 mm
CNSMAT
material
Brass
SGE
Protection class to EN 60 529
IP20
ETEMP
Temperature range
-80°C to 300°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D