Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50101690
TYP
WISKA Type
CWP 75S Pack
D
Connection thread size
M75x1.5 mm
TL
Total length
85.0 mm
D1
Cable diameter
64.8 - 73.0 mm
D2
EMC diameter
-62.0 mm
L
Screw-in thread length
20.0 mm
SW1
Key width
90 mm
E1
Width across corners
100.0 mm
CNSMAT
material
Brass
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.