Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50101671
TYP
WISKA Type
CXTP 50 Pack
D
Connection thread size
M50x1.5 mm
TL
Total length
47.0 mm
D1
Cable diameter
36.5 - 44.0 mm
L
Screw-in thread length
15.0 mm
SW1
Key width
60 mm
E1
Width across corners
67.5 mm
CNSMAT
material
Brass
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.