Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50101662
TYP
WISKA Type
E1W 63S Pack
D
Connection thread size
M63x1.5 mm
TL
Total length
103.0 mm
D1
Cable diameter
52.1 - 61.5 mm
D2
EMC diameter
42.5 - 49.0 mm
L
Screw-in thread length
20.0 mm
SW1
Key width
75 mm
E1
Width across corners
83.0 mm
CNSMAT
material
Brass
SGE
Protection class to EN 60 529
IP66 / IP68
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.