Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50062292
TYP
WISKA Type
EMN-O 12
RAL
RAL Colour
RAL 7035
D
Connection thread size
M12x1.5 mm
TL
Total length
17.0 mm
D1
Cable diameter
3.5 - 6.0 mm
L
Screw-in thread length
10.0 mm
SW
Key width
12 mm
E1
Across corners
17.0 mm
CNSMAT
material
PE
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
WEIGHT
Weight
0.002 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.