{wiska/kunststoff_kabelverschraubungen/eskv.prj},{NB=ESKV 16 RAL 7035 10066411},{CNSORDERNO=10066411},{L=9.0},{SW=20},{E1=22},{WEIGHT=0.007},{L100=2.000},{L101=7.000},{L102=2.900},{L103=1.600},{D111=16.000},{TLX=31.000},{D1X=10.000},{H1=10.100},{XYOP=22.00},{LENGTH=46.50},{XLX=0.50},{MP=7.08},{TYP=ESKV 16},{RAL=RAL 7035},{F=},{D=M16x1.5},{TL=31.0 - 37.0},{D1=4.5 - 10.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with short thread},{ETEMP=-40°C to 100°C},{CNSQUANTITY=50},{CERTIFICATION=DNV, VDE, RoHS, UL},{INFO=HTML},{BAA997=9},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.007},{TC=ESKV 16},{EOLDATE=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.