{wiska/kunststoff_kabelverschraubungen/eskv_l_lt.prj},{NB=ESKV-L 40 LT RAL 7001 10061951},{CNSORDERNO=10061951},{L=18.0},{SW=46},{E1=51.0},{WEIGHT=0.073},{DNDM=40},{TLX=68.800},{D11=30.000},{MP=16.07},{TYP=ESKV-L 40 LT},{RAL=RAL 7001},{D=M40x1.5},{TL=58.0 - 71.0},{D1=16.0 - 28.0},{CNSMAT=Cable gland: PA / sealing gasket: silicone},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with long thread},{ETEMP=-60°C to 100°C},{CNSQUANTITY=10},{CERTIFICATION=DNV, RoHS},{INFO=HTML},{BAA997=18},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=silbergrau},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.073},{TC=ESKV-L 40 LT},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10061951/eskv-l-40-lt.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.