Product discontinued since Dec 31, 2018.
Should a replacement part be used?
{wiska/kunststoff_kabelverschraubungen/eskv_plus.prj},{NB=ESKV 20 PLUS 10100609},{CNSORDERNO=10100609},{L=10},{SW=24},{E1=27},{WEIGHT=0.013},{L100=2.100},{L101=9.000},{L102=3.000},{L103=2.000},{D111=20.000},{TLX=36.000},{D1X=14.000},{H1=11.100},{XYOP=27.00},{LENGTH=46.50},{XLX=0.50},{MP=8.08},{L104=MIN},{NDM=20},{TYP=ESKV 20 PLUS},{RAL=},{F=red},{D=M20x1.5},{TL=36.0 - 45.0},{D1=7.5 - 14.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with short thread},{GPD=750°C},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1000},{CERTIFICATION=DNV, VDE, RoHS, UL},{INFO=HTML},{BAA997=10},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=rot},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.013}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.