{wiska/kunststoff_kabelverschraubungen/eskv_plus.prj},{NB=ESKV 32 PLUS LG RAL 7035 10110698},{CNSORDERNO=10110698},{L=12},{SW=36},{E1=40},{WEIGHT=0.032},{L100=2.400},{L101=15.436},{L102=5.293},{L103=3.500},{D111=32.000},{TLX=42.000},{D1X=21.000},{H1=13.500},{XYOP=40.00},{LENGTH=46.50},{XLX=0.50},{MP=10.08},{L104=14.521},{NDM=32},{TYP=ESKV 32 PLUS LG},{RAL=RAL 7035},{F=},{D=M32x1.5},{TL=42.0 - 51.0},{D1=19.0 - 25.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with short thread},{GPD=750°C},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{CERTIFICATION=DNV, VDE, RoHS, UL},{INFO=HTML},{BAA997=12},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{AAZ374=A},{AAS487=1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.