{wiska/kunststoff_kabelverschraubungen/eskv_rde.prj},{NB=ESKV-RDE 63 RAL 7035 10064983},{CNSORDERNO=10064983},{L=15.0},{SW=68},{E1=75.0},{WEIGHT=0.150},{DNDM=63.000},{TLX=75.600},{D11=50.0},{MP=12.07},{TYP=ESKV-RDE 63},{RAL=RAL 7035},{D=M63x1.5},{TL=64.0 - 78.0},{D1=28.0 - 48.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM},{SGE=IP68 (5 bar/30 min) / IP69},{NORMNOTE=with reduction insert},{ETEMP=-40°C to 100°C},{CNSQUANTITY=3},{CERTIFICATION=DNV, RoHS},{INFO=HTML},{BAA997=15},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.15},{TC=ESKV-RDE 63},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064983/eskv-rde-63.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.