{wiska/kunststoff_kabelverschraubungen/eskv_rw.prj},{NB=ESKV 40 RW RAL 7035 10105497},{CNSORDERNO=10105497},{TYP=ESKV 40 RW},{TYP2=ESKV 40},{L100=2.600},{L101=17.000},{L102=7.000},{L103=2.500},{RAL=RAL 7035},{D=M40x1.5},{D1=16.0 - 28.0},{D111=40.000},{TL=52.0 - 65.0},{TLX=52.000},{D1X=28.000},{L=12.0},{SW=46},{E1=51.0},{CNSMAT=Cable gland: PA UL94-V0 / sealing gasket: EPDM},{HLVL=R22=HL3 / R23=HL3},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with short thread},{FW=},{ETEMP=-40°C to 100°C},{CNSQUANTITY=10},{INFO=HTML},{H1=13.600},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10105497/eskv-40-rw.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10105497/eskv-40-rw.html},{WEIGHT=0.070}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.