{wiska/kunststoff_kabelverschraubungen/eskv_rw.prj},{NB=ESKV 63 RW RAL 7035 10105499},{CNSORDERNO=10105499},{TYP=ESKV 63 RW},{TYP2=ESKV 63},{L100=2.700},{L101=26.000},{L102=7.300},{L103=2.000},{RAL=RAL 7035},{D=M63x1.5},{D1=34.0 - 48.0},{D111=63.000},{TL=64.0 - 78.0},{TLX=64.000},{D1X=48.000},{L=15.0},{SW=68},{E1=75.0},{CNSMAT=Cable gland: PA UL94-V0 / sealing gasket: EPDM},{HLVL=R22=HL3 / R23=HL3},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with short thread},{FW=},{ETEMP=-40°C to 100°C},{CNSQUANTITY=3},{INFO=HTML},{H1=16.600},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10105499/eskv-63-rw.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10105499/eskv-63-rw.html},{WEIGHT=0.164}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.