Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10066528
TYP
WISKA Type
ESKV-SET 32
RAL
RAL Colour
RAL 7035
D
Connection thread size
M32x1.5 mm
TL
Total length
42.0 - 51.0 mm
D1
Cable diameter
13.0 - 21.0 mm
L
Screw-in thread length
12.0 mm
L2
Nut height
6.0 mm
SW1
Key width
37 mm
E1
Width across corners
40.0 mm
SW2
Key width
40 mm
E2
Width across corners
44.4 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM / locknut: PA-GF
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
AS
Equipment
Incl. connection thread gasket
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
WEIGHT
Weight
0.038 kg
INFO
Website
HTML
Previews
3D
Dimension
2D