Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10066529
TYP
WISKA Type
ESKV-SET 40
RAL
RAL Colour
RAL 7035
D
Connection thread size
M40x1.5 mm
TL
Total length
52.0 - 65.0 mm
D1
Cable diameter
16.0 - 28.0 mm
L
Screw-in thread length
12.0 mm
L2
Nut height
7.0 mm
SW1
Key width
46 mm
E1
Width across corners
51.0 mm
SW2
Key width
50 mm
E2
Width across corners
55.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM / locknut: PA-GF
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
AS
Equipment
Incl. connection thread gasket
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
WEIGHT
Weight
0.078 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.