Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10060145
TYP
WISKA Type
KVG 16
RAL
RAL Colour
RAL 7035
DA
Connection thread size
PG16 mm
TL
Total length
38.0 mm
D1
Cable diameter
11.0 - 14.0 mm
L
Screw-in thread length
10.0 mm
SW1
Key width
23 mm
E1
Width across corners
25.0 mm
SW2
Key width
27 mm
E2
Width across corners
29.0 mm
CNSMAT
material
PA-GF
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
500 VPE
INFO
Website
HTML
WEIGHT
Weight
0.013 kg
Previews
3D
Dimension
2D