Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10066197
TYP
WISKA Type
SKV 29
RAL
RAL colour
RAL 9005
F
colour
D
Connection thread size
PG29 mm
TL
Total length
47.0 - 56.0 mm
D1
Cable diameter
16.0 - 25.0 mm
L
Screw-in thread length
12.0 mm
SW
Key width
42 mm
E1
Width across corners
45.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
200 VPE
INFO
Website
HTML
WEIGHT
Weight
0.045 kg
Previews
3D
Dimension
2D