Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10060815
TYP
WISKA Type
EMUF 40
RAL
RAL Colour
RAL 7035
D
Connection thread size
M40x1.5 mm
TL
Total length
7.0 mm
SW
Key width
50 mm
E1
Width across corners
55.0 mm
CNSMAT
material
PA UL94-V0
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.009 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.