{wiska/kunststoff_zubehoer/emug.prj},{NB=EMUG 20 RAL 7035 10060772},{CNSORDERNO=10060772},{TL=5.0},{SW=27},{E1=29.0},{WEIGHT=0.002},{D111=20.000},{TYP=EMUG 20},{RAL=RAL 7035},{F=},{D=M20x1.5},{CNSMAT=PA-GF},{ETEMP=-40°C to 100°C},{CNSQUANTITY=100},{INFO=HTML},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{W=0.002},{TC=EMUG 20},{EOLDATE=},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10060772/emug-20.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10060772/emug-20.html},{AAS460=M20},{BAA038=-40},{BAA039=100},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/},{AAQ326=https://www.wiska.com/en/30/pde/10060772/emug-20.html},{AAO676=10060772},{CNS_ELECTRO_MATERIAL=Polyamide}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.