Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10061784
TYP
WISKA Type
EMUG 32
RAL
RAL Colour
RAL 9005
F
colour
D
Connection thread size
M32x1.5 mm
TL
Total length
6.0 mm
SW
Key width
40 mm
E1
Width across corners
44.4 mm
CNSMAT
Material
PA-GF
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
100 VPE
WEIGHT
Weight
0.005 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.