Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062717
TYP
WISKA Type
EMUG 40
RAL
RAL Colour
RAL 7001
F
colour
D
Connection thread size
M40x1.5 mm
TL
Total length
7.0 mm
SW
Key width
50 mm
E1
Width across corners
55.0 mm
CNSMAT
Material
PA-GF
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.009 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.